Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NJ206EG15 - SNR

NJ206EG15

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter30 mm
D - External diameter62 mm
B - Bearing/Inner ring width16 mm
E - Upper roller diameter0 mm
F - Under roller diameter37,5 mm
d1 - IR flange outer diameter41,3 mm
D1 - OR flange inner diameter52,2 mm
s - Max axial offset1,2 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,204 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load43,7 kN
C0 - Static load37,4 kN
Cu - Fatigue limit load4,55 kN
N ref - Reference thermal speed9800 tr/min
N lim - Mechanical Limit Speed14000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,242 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,758 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,973 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,487 Hz
FTF - Rotational frequency - cage (60 rpm)0,403 Hz
ABUTMENT
da min - Min shoulder diameter IR35 mm
da max - Small face shoulder max diameter37 mm
db min - Min inner ring GO diameter0 mm
dc min - Min inner ring GO diameter44 mm
Da max - Max shoulder diameter OR57 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image