In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basket
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
35 mm
D - External diameter
72 mm
B - Bearing/Inner ring width
17 mm
F - Under roller diameter
44 mm
d1 - IR flange outer diameter
48,3 mm
D1 - OR flange inner diameter
60,8 mm
s - Max axial offset
0,9 mm
rs - Min fillet radius
1,1 mm
r1s - Min fillet radius
0,6 mm
Radial clearance class
C3
Mass
0,311 kg
PRODUCT PERFORMANCE
C - Dynamic load
56,2 kN
C0 - Static load
50,2 kN
Cu - Fatigue limit load
6,1 kN
N ref - Reference thermal speed
8200 tr/min
N lim - Mechanical Limit Speed
12000 tr/min
Tmin - Min operating temperature
-20 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
5,704 Hz
BPFI - Over rolling frequency on inner (60 rpm)
8,296 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
5,215 Hz
BRF - Rotational frequency – rolling element (60 rpm)