• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NJ213EG15 - SNR

NJ213EG15

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter65 mm
D - External diameter120 mm
B - Bearing/Inner ring width23 mm
F - Under roller diameter78,5 mm
d1 - IR flange outer diameter84,6 mm
D1 - OR flange inner diameter104 mm
s - Max axial offset1,4 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1,5 mm
r1s - Min fillet radius1,5 mm
Radial clearance classCN
Mass1,07 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load123 kN
C0 - Static load122 kN
Cu - Fatigue limit load14,9 kN
N ref - Reference thermal speed5000 tr/min
N lim - Mechanical Limit Speed6900 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)6,717 Hz
BPFI - Over rolling frequency on inner (60 rpm)9,283 Hz
BSF - Over rolling frequency on rolling element (60 rpm)6,073 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,037 Hz
FTF - Rotational frequency - cage (60 rpm)0,42 Hz
ABUTMENT
da min - Min shoulder diameter IR73 mm
da max - Small face shoulder max diameter77 mm
dc min - Min inner ring GO diameter87 mm
Da max - Max shoulder diameter OR112 mm
ra max - Max fillet radius1,5 mm
r1a - Max fillet radius1,5 mm
undefined

Industry Calcul Factors

Calcul factors image