Single row cylindrical roller bearing, single direction for axial loads, separable, pressed steel cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 90 mm |
D - External diameter | 160 mm |
B - Bearing/Inner ring width | 30 mm |
E - Upper roller diameter | 143 mm |
F - Under roller diameter | 107 mm |
d1 - IR flange outer diameter | 114,2 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 2 mm |
Radial clearance class | CN |
Mass | 2,376 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 169 kN |
C0 - Static load | 178 kN |
Cu - Fatigue limit load | 20,3 kN |
N lim - Oil lubrication limit speed | 5000 tr/min |
N lim - Grease lubrication limit speed | 4300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 99 mm |
da max - Small face shoulder max diameter | 105 mm |
dc min - Min inner ring GO diameter | 116 mm |
Da max - Max shoulder diameter OR | 151 mm |
ra max - Max fillet radius | 2 mm |