
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Radial clearance class | C3 |
PRODUCT PERFORMANCE | |
---|---|
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
Industry Calcul Factors
