Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
3D file
Technical datasheet
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 105 mm |
D - External diameter | 190 mm |
B - Bearing/Inner ring width | 36 mm |
E - Upper roller diameter | 171,5 mm |
F - Under roller diameter | 125,5 mm |
d1 - IR flange outer diameter | 134,5 mm |
D1 - OR flange inner diameter | 165,1 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 3,75 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 263 kN |
C0 - Static load | 323 kN |
Cu - Fatigue limit load | 35 kN |
Nref - Reference thermal speed | 3400 tr/min |
Nlim - Mechanical Limit Speed | 4300 tr/min |
Nlim - Oil lubrication limit speed | 3600 tr/min |
Nlim - Grease lubrication limit speed | 3000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 7,184 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 9,817 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,423 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 6,302 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 116 mm |
da max - Small face shoulder max diameter | 124 mm |
db min - Min inner ring GO diameter | 129 mm |
dc min - Min inner ring GO diameter | 137 mm |
Da max - Max shoulder diameter OR | 179 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |
