Single row cylindrical roller bearing, single direction for axial loads, separable, pressed steel cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 100 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 46 mm |
E - Upper roller diameter | 160 mm |
F - Under roller diameter | 120 mm |
d1 - IR flange outer diameter | 128 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 4,86 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 286 kN |
C0 - Static load | 340 kN |
Cu - Fatigue limit load | 37,5 kN |
N lim - Oil lubrication limit speed | 4100 tr/min |
N lim - Grease lubrication limit speed | 3500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 111 mm |
da max - Small face shoulder max diameter | 117 mm |
dc min - Min inner ring GO diameter | 130 mm |
Da max - Max shoulder diameter OR | 169 mm |
ra max - Max fillet radius | 2 mm |