Single row cylindrical roller bearing, single direction for axial loads, separable, brass cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 120 mm |
D - External diameter | 215 mm |
B - Bearing/Inner ring width | 58 mm |
E - Upper roller diameter | 195,5 mm |
F - Under roller diameter | 143,5 mm |
d1 - IR flange outer diameter | 153,9 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 8,96 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 450 kN |
C0 - Static load | 620 kN |
Cu - Fatigue limit load | 64,8 kN |
N lim - Oil lubrication limit speed | 3000 tr/min |
N lim - Grease lubrication limit speed | 2600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 131 mm |
da max - Small face shoulder max diameter | 141 mm |
dc min - Min inner ring GO diameter | 156 mm |
Da max - Max shoulder diameter OR | 204 mm |
ra max - Max fillet radius | 2 mm |