Single row cylindrical roller bearing, single direction for axial loads, separable, brass cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 20 mm |
D - External diameter | 52 mm |
B - Bearing/Inner ring width | 21 mm |
E - Upper roller diameter | 45,5 mm |
F - Under roller diameter | 27,5 mm |
d1 - IR flange outer diameter | 31,1 mm |
rs - Min fillet radius | 1,1 mm |
r1s - Min fillet radius | 0,6 mm |
Radial clearance class | CN |
Mass | 0,239 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 42 kN |
C0 - Static load | 39 kN |
Cu - Fatigue limit load | 4,75 kN |
N lim - Oil lubrication limit speed | 14000 tr/min |
N lim - Grease lubrication limit speed | 12000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 26,5 mm |
da max - Small face shoulder max diameter | 27 mm |
dc min - Min inner ring GO diameter | 33 mm |
Da max - Max shoulder diameter OR | 45,5 mm |
ra max - Max fillet radius | 1 mm |