• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NJ2304EG15 - SNR

NJ2304EG15

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter20 mm
D - External diameter52 mm
B - Bearing/Inner ring width21 mm
F - Under roller diameter27,5 mm
d1 - IR flange outer diameter31,3 mm
D1 - OR flange inner diameter42,5 mm
s - Max axial offset0,9 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1,1 mm
r1s - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,21 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load46,9 kN
C0 - Static load38,8 kN
Cu - Fatigue limit load4,75 kN
N ref - Reference thermal speed9900 tr/min
N lim - Mechanical Limit Speed17000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)3,767 Hz
BPFI - Over rolling frequency on inner (60 rpm)6,233 Hz
BSF - Over rolling frequency on rolling element (60 rpm)3,809 Hz
BRF - Rotational frequency – rolling element (60 rpm)1,905 Hz
FTF - Rotational frequency - cage (60 rpm)0,377 Hz
ABUTMENT
da min - Min shoulder diameter IR26,5 mm
da max - Small face shoulder max diameter27 mm
dc min - Min inner ring GO diameter33 mm
Da max - Max shoulder diameter OR45,5 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image