Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NJ2309EG15C3 - SNR

NJ2309EG15C3

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter45 mm
D - External diameter100 mm
B - Bearing/Inner ring width36 mm
F - Under roller diameter58,5 mm
d1 - IR flange outer diameter64,7 mm
D1 - OR flange inner diameter83,5 mm
s - Max axial offset1,4 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1,5 mm
r1s - Min fillet radius1,5 mm
Radial clearance classC3
Mass1,341 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load156 kN
C0 - Static load156 kN
Cu - Fatigue limit load19 kN
N ref - Reference thermal speed5300 tr/min
N lim - Mechanical Limit Speed8500 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,173 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,827 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,696 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,348 Hz
FTF - Rotational frequency - cage (60 rpm)0,398 Hz
ABUTMENT
da min - Min shoulder diameter IR53 mm
da max - Small face shoulder max diameter57 mm
dc min - Min inner ring GO diameter66 mm
Da max - Max shoulder diameter OR92 mm
ra max - Max fillet radius1,5 mm
r1a - Max fillet radius1,5 mm
undefined

Industry Calcul Factors

Calcul factors image