--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 150 mm |
D - External diameter | 270 mm |
B - Bearing/Inner ring width | 45 mm |
F - Under roller diameter | 182 mm |
d1 - IR flange outer diameter | 194 mm |
rNs - Min fillet radius | 3 mm |
rs - Min fillet radius | 3 mm |
Radial clearance class | C3 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 450 kN |
C0 - Static load | 595 kN |
Cu - Fatigue limit load | 58 kN |
N lim - Oil lubrication limit speed | 2600 tr/min |
N lim - Grease lubrication limit speed | 2200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 163 mm |
Da max - Max shoulder diameter OR | 257 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2,5 mm |