Single row cylindrical roller bearing, single direction for axial loads, separable, brass cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 120 mm |
D - External diameter | 260 mm |
B - Bearing/Inner ring width | 86 mm |
E - Upper roller diameter | 226 mm |
F - Under roller diameter | 154 mm |
d1 - IR flange outer diameter | 168,5 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 3 mm |
Radial clearance class | CN |
Mass | 22,6 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 785 kN |
C0 - Static load | 920 kN |
Cu - Fatigue limit load | 92,5 kN |
N lim - Oil lubrication limit speed | 2800 tr/min |
N lim - Grease lubrication limit speed | 2400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 133 mm |
da max - Small face shoulder max diameter | 151 mm |
dc min - Min inner ring GO diameter | 171 mm |
Da max - Max shoulder diameter OR | 247 mm |
ra max - Max fillet radius | 2,5 mm |