Single row cylindrical roller bearing, single direction for axial loads, separable, brass cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 190 mm |
D - External diameter | 340 mm |
B - Bearing/Inner ring width | 55 mm |
E - Upper roller diameter | 299 mm |
F - Under roller diameter | 231 mm |
d1 - IR flange outer diameter | 244,5 mm |
rs - Min fillet radius | 4 mm |
r1s - Min fillet radius | 4 mm |
Radial clearance class | CN |
Mass | 21,8 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 615 kN |
C0 - Static load | 770 kN |
Cu - Fatigue limit load | 70 kN |
N lim - Oil lubrication limit speed | 2200 tr/min |
N lim - Grease lubrication limit speed | 1900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 206 mm |
da max - Small face shoulder max diameter | 227 mm |
dc min - Min inner ring GO diameter | 247 mm |
Da max - Max shoulder diameter OR | 324 mm |
ra max - Max fillet radius | 3 mm |