Single row cylindrical roller bearing, single direction for axial loads, separable, brass cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 130 mm |
D - External diameter | 280 mm |
B - Bearing/Inner ring width | 58 mm |
E - Upper roller diameter | 243 mm |
F - Under roller diameter | 167 mm |
d1 - IR flange outer diameter | 182 mm |
rs - Min fillet radius | 4 mm |
r1s - Min fillet radius | 4 mm |
Radial clearance class | C3 |
Mass | 17,6 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 620 kN |
C0 - Static load | 665 kN |
Cu - Fatigue limit load | 65,5 kN |
N lim - Oil lubrication limit speed | 2900 tr/min |
N lim - Grease lubrication limit speed | 2500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 146 mm |
da max - Small face shoulder max diameter | 164 mm |
dc min - Min inner ring GO diameter | 184 mm |
Da max - Max shoulder diameter OR | 264 mm |
ra max - Max fillet radius | 3 mm |