Reference NJK310V3
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 27 mm |
Internal diameter n°1 | 50 mm |
External diameter 1 | 110 mm |
Bearing type | Cylindrique |
Weight | 1,25 kg |
CHARACTERISTICS | |
---|---|
Width 1 | 27 mm |
Internal diameter n°1 | 50 mm |
External diameter 1 | 110 mm |
Bearing type | Cylindrique |
Weight | 1,25 kg |