
Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 100 mm |
| D - External diameter | 130 mm |
| C - Width of bearing, drawn cup or outer ring | 30 mm |
| F - Under roller diameter | 110 mm |
| rs - Min fillet radius | 1,1 mm |
| s - Max axial offset | 1,5 mm |
| Lubrication hole on outer ring | Oui/Yes |
| k - Hole diameter | 3,5 mm |
| Inner ring reference | 1R100X110X30 |
| Lubrication hole on inner ring | Non/No |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,99 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 97,5 kN |
| C0r - Static load rating | 204 kN |
| N lim - Grease lubrication limit speed | 2400 tr/min |
| N lim - Oil lubrication limit speed | 3600 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 106,5 mm |
| Da max - Max shoulder diameter OR | 123,5 mm |
| ras max - Max shaft & housing fillet radius | 1 mm |