
Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 10 mm |
| D - External diameter | 22 mm |
| C - Width of bearing, drawn cup or outer ring | 20 mm |
| F - Under roller diameter | 14 mm |
| rs - Min fillet radius | 0,3 mm |
| s - Max axial offset | 0,5 mm |
| Lubrication hole on outer ring | Non/No |
| Inner ring reference | 1R10X14X20 |
| Lubrication hole on inner ring | Non/No |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,038 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 13 kN |
| C0r - Static load rating | 15,6 kN |
| N lim - Grease lubrication limit speed | 16000 tr/min |
| N lim - Oil lubrication limit speed | 24000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 12 mm |
| Da max - Max shoulder diameter OR | 20 mm |
| ras max - Max shaft & housing fillet radius | 0,3 mm |