Needle roller bearing, machined-rings, with inner ring, double-side plates, lubrication hole
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 6 mm |
| D - External diameter | 16 mm |
| C - Width of bearing, drawn cup or outer ring | 12 mm |
| F - Under roller diameter | 9 mm |
| rs - Min fillet radius | 0,3 mm |
| s - Max axial offset | 1,5 mm |
| Lubrication hole on outer ring | Non/No |
| Inner ring reference | 1R6X9X12 |
| Lubrication hole on inner ring | Non/No |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,013 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 4,55 kN |
| C0r - Static load rating | 5 kN |
| N lim - Grease lubrication limit speed | 20000 tr/min |
| N lim - Oil lubrication limit speed | 30000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 100 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 8 mm |
| Da max - Max shoulder diameter OR | 10,5 mm |
| ras max - Max shaft & housing fillet radius | 0,3 mm |