Needle roller bearing, machined-ring, without inner ring, single-side rib, single-side plate, heavy load
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 55 mm |
D - External diameter | 72 mm |
C - Width of bearing, drawn cup or outer ring | 22 mm |
rs - Min fillet radius | 1 mm |
Lubrication hole on outer ring | Non/No |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,221 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 33,5 kN |
C0r - Static load rating | 63 kN |
N lim - Grease lubrication limit speed | 5000 tr/min |
N lim - Oil lubrication limit speed | 7500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da max - Max shoulder diameter OR | 58,5 mm |
ras max - Max shaft & housing fillet radius | 1 mm |