Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | NTN |
Fw - Under rollers diameter | 10 mm |
dw - Shaft washer bore diameter | 10 mm |
D - External diameter | 19 mm |
D1 - Outer diameter of washer | 24 mm |
C - Width of bearing, drawn cup or outer ring | 23 mm |
C1 - Thrust bearing height | 9 mm |
C2 - Hole location | 6,5 mm |
rs - Min fillet radius | 0,3 mm |
Lubrication hole on outer ring | Oui/Yes |
Precision class | P0 |
Mass | 0,037 kg |
PRODUCT PERFORMANCE | Cr - Dynamic load rating | 5,45 kN |
Ca - Dynamic axial load rating | 10 kN |
C0r - Static load rating | 6,45 kN |
C0a - Static axial load rating | 14 kN |
Nlim - Grease lubrication limit speed | 6700 tr/min |
Nlim - Oil lubrication limit speed | 9500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | da min - Min shoulder diameter IR | 18 mm |
ras max - Max shaft & housing fillet radius | 0,3 mm |