Skip to Header Skip to Main Content Skip to Footer
Log in To add this product to your basket Documentation Product information PRODUCT DEFINITION Brand NTN Fw - Under rollers diameter 25 mm dw - Shaft washer bore diameter 25 mm D - External diameter 37 mm D1 - Outer diameter of washer 42 mm C - Width of bearing, drawn cup or outer ring 30 mm C1 - Thrust bearing height 11 mm C2 - Hole location 9,5 mm rs - Min fillet radius 0,6 mm Lubrication hole on outer ring Oui/Yes k - Hole diameter 2,5 mm Precision class P0 Mass 0,125 kg
PRODUCT PERFORMANCE Cr - Dynamic load rating 14,2 kN Ca - Dynamic axial load rating 19,6 kN C0r - Static load rating 24 kN C0a - Static axial load rating 37 kN N lim - Grease lubrication limit speed 4600 tr/min N lim - Oil lubrication limit speed 6500 tr/min Tmin - Min operating temperature -20 °C Tmax - Max operating temperature 120 °C
ABUTMENT da min - Min shoulder diameter IR 35 mm ras max - Max shaft & housing fillet radius 0,6 mm