Skip to Header Skip to Main Content Skip to Footer
Log in To add this product to your basket Documentation Product information PRODUCT DEFINITION Brand NTN Fw - Under rollers diameter 60 mm dw - Shaft washer bore diameter 60 mm D - External diameter 72 mm D2 - Thrust bearing external diameter 86,5 mm C - Width of bearing, drawn cup or outer ring 40 mm C1 - Thrust bearing height 17 mm C2 - Hole location 12 mm a - Thrust bearing support diameter 80,5 mm rs - Min fillet radius 1 mm Lubrication hole on outer ring Oui/Yes k - Hole diameter 3 mm Precision class P0 Mass 0,484 kg
PRODUCT PERFORMANCE Cr - Dynamic load rating 29,8 kN Ca - Dynamic axial load rating 41,5 kN C0r - Static load rating 71,5 kN C0a - Static axial load rating 113 kN N lim - Grease lubrication limit speed 2600 tr/min N lim - Oil lubrication limit speed 3700 tr/min Tmin - Min operating temperature -20 °C Tmax - Max operating temperature 120 °C
ABUTMENT da min - Min shoulder diameter IR 75 mm ras max - Max shaft & housing fillet radius 1 mm