Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 17 mm |
dw - Shaft washer bore diameter | 17 mm |
D - External diameter | 26 mm |
D1 - Outer diameter of washer | 30 mm |
C - Width of bearing, drawn cup or outer ring | 25 mm |
C1 - Thrust bearing height | 9 mm |
C2 - Hole location | 8 mm |
a - Thrust bearing support diameter | 25,7 mm |
rs - Min fillet radius | 0,3 mm |
Lubrication hole on outer ring | Oui/Yes |
k - Hole diameter | 2,5 mm |
Precision class | P0 |
Mass | 0,05 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 10,4 kN |
Ca - Dynamic axial load rating | 12,7 kN |
C0r - Static load rating | 14,4 kN |
C0a - Static axial load rating | 29 kN |
N lim - Grease lubrication limit speed | 2500 tr/min |
N lim - Oil lubrication limit speed | 10000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 27 mm |
ras max - Max shaft & housing fillet radius | 0,3 mm |