Single row cylindrical roller bearing, floating, separable, polyamide cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 17 mm |
D - External diameter | 40 mm |
B - Bearing/Inner ring width | 12 mm |
E - Upper roller diameter | 35,1 mm |
F - Under roller diameter | 22,1 mm |
D1 - OR flange inner diameter | 32,5 mm |
rs - Min fillet radius | 0,6 mm |
r1s - Min fillet radius | 0,3 mm |
Radial clearance class | C3 |
Mass | 0,069 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 17,8 kN |
C0 - Static load | 14,8 kN |
Cu - Fatigue limit load | 1,8 kN |
Nref - Reference thermal speed | 15000 tr/min |
Nlim - Mechanical Limit Speed | 23000 tr/min |
Nlim - Oil lubrication limit speed | 19000 tr/min |
Nlim - Grease lubrication limit speed | 15000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 4,25 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 6,75 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,386 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,173 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 19 mm |
da max - Small face shoulder max diameter | 21 mm |
Da max - Max shoulder diameter OR | 36 mm |
ra max - Max fillet radius | 0,6 mm |
r1a - Max fillet radius | 0,3 mm |
![Calcul factors image](https://eshop-api.ntn-snr.com/medias/CRB-1R-EN.jpg?context=bWFzdGVyfHJvb3R8NjMxOHxpbWFnZS9qcGVnfGhhNi9oOGEvODkzNzY5MDY5MzY2Mi9DUkJfMVJfRU4uanBnfDk5YjE5ODVkZmU1YzU0YTY3ZDEzY2Q0MjYyZTU2ZDUyZTFiMjZiZDkxOWM4NDlhMDM4NDdkYWZjYmY1MDExOTc)