• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NU2204EG15 - SNR

NU2204EG15

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter20 mm
D - External diameter47 mm
B - Bearing/Inner ring width18 mm
F - Under roller diameter26,5 mm
d1 - IR flange outer diameter0 mm
D1 - OR flange inner diameter38,7 mm
s - Max axial offset0,8 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,14 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load37,1 kN
C0 - Static load31,5 kN
Cu - Fatigue limit load3,85 kN
N ref - Reference thermal speed11000 tr/min
N lim - Mechanical Limit Speed19000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,676 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,324 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,313 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,157 Hz
FTF - Rotational frequency - cage (60 rpm)0,39 Hz
ABUTMENT
da min - Min shoulder diameter IR25 mm
da max - Small face shoulder max diameter26 mm
db min - Min inner ring GO diameter29 mm
Da max - Max shoulder diameter OR42 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image