Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NU2205EG15 - SNR

NU2205EG15

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter25 mm
D - External diameter52 mm
B - Bearing/Inner ring width18 mm
F - Under roller diameter31,5 mm
d1 - IR flange outer diameter0 mm
D1 - OR flange inner diameter43,5 mm
s - Max axial offset0,8 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,16 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load39,6 kN
C0 - Static load35,3 kN
Cu - Fatigue limit load4,3 kN
N ref - Reference thermal speed9800 tr/min
N lim - Mechanical Limit Speed17000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,25 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,75 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,008 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,504 Hz
FTF - Rotational frequency - cage (60 rpm)0,404 Hz
ABUTMENT
da min - Min shoulder diameter IR30 mm
da max - Small face shoulder max diameter31 mm
db min - Min inner ring GO diameter34 mm
Da max - Max shoulder diameter OR47 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image