• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NU.2206.EMJ40 - SNR

NU.2206.EMJ40

Single row cylindrical roller bearing, floating, separable, brass cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter30 mm
D - External diameter62 mm
B - Bearing/Inner ring width20 mm
E - Upper roller diameter55,5 mm
F - Under roller diameter37,5 mm
D1 - OR flange inner diameter52,5 mm
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Radial clearance classC4
Mass0,255 kg
PRODUCT PERFORMANCE
C - Dynamic load50,2 kN
C0 - Static load51,5 kN
Cu - Fatigue limit load6,3 kN
N ref - Reference thermal speed8100 tr/min
N lim - Mechanical Limit Speed18000 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,242 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,758 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,973 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,487 Hz
FTF - Rotational frequency - cage (60 rpm)0,403 Hz
ABUTMENT
da min - Min shoulder diameter IR34 mm
da max - Small face shoulder max diameter37 mm
Da max - Max shoulder diameter OR57 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image