Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NU2207EG15 - SNR

NU2207EG15

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter35 mm
D - External diameter72 mm
B - Bearing/Inner ring width23 mm
F - Under roller diameter44 mm
d1 - IR flange outer diameter0 mm
D1 - OR flange inner diameter60,8 mm
s - Max axial offset0,8 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1,1 mm
r1s - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,4 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load68,9 kN
C0 - Static load65,3 kN
Cu - Fatigue limit load8 kN
N ref - Reference thermal speed7400 tr/min
N lim - Mechanical Limit Speed12000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,704 Hz
BPFI - Over rolling frequency on inner (60 rpm)8,296 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,215 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,608 Hz
FTF - Rotational frequency - cage (60 rpm)0,407 Hz
ABUTMENT
da min - Min shoulder diameter IR41,5 mm
da max - Small face shoulder max diameter43 mm
db min - Min inner ring GO diameter46 mm
Da max - Max shoulder diameter OR65,5 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius0,6 mm
undefined

Industry Calcul Factors

Calcul factors image