Single row cylindrical roller bearing, floating, separable, pressed steel cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 105 mm |
D - External diameter | 190 mm |
B - Bearing/Inner ring width | 36 mm |
E - Upper roller diameter | 168,8 mm |
F - Under roller diameter | 126,8 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 3,95 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 223 kN |
C0 - Static load | 241 kN |
Cu - Fatigue limit load | 26,1 kN |
N lim - Oil lubrication limit speed | 4300 tr/min |
N lim - Grease lubrication limit speed | 3600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 116 mm |
da max - Small face shoulder max diameter | 124 mm |
db min - Min inner ring GO diameter | 129 mm |
Da max - Max shoulder diameter OR | 179 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |