Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 100 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 46 mm |
E - Upper roller diameter | 163 mm |
F - Under roller diameter | 119 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 4,94 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 335 kN |
C0 - Static load | 445 kN |
Cu - Fatigue limit load | 49,1 kN |
N lim - Oil lubrication limit speed | 3600 tr/min |
N lim - Grease lubrication limit speed | 3100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 111 mm |
da max - Small face shoulder max diameter | 117 mm |
db min - Min inner ring GO diameter | 122 mm |
Da max - Max shoulder diameter OR | 169 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |