Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 160 mm |
D - External diameter | 290 mm |
B - Bearing/Inner ring width | 80 mm |
E - Upper roller diameter | 261 mm |
F - Under roller diameter | 193 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 3 mm |
Radial clearance class | CN |
Mass | 22,6 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 810 kN |
C0 - Static load | 1190 kN |
Cu - Fatigue limit load | 114 kN |
N lim - Oil lubrication limit speed | 2200 tr/min |
N lim - Grease lubrication limit speed | 1900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 173 mm |
da max - Small face shoulder max diameter | 192 mm |
db min - Min inner ring GO diameter | 197 mm |
Da max - Max shoulder diameter OR | 277 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2,5 mm |