Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 190 mm |
D - External diameter | 340 mm |
B - Bearing/Inner ring width | 92 mm |
E - Upper roller diameter | 299 mm |
F - Under roller diameter | 231 mm |
D1 - OR flange inner diameter | 286,5 mm |
rs - Min fillet radius | 4 mm |
r1s - Min fillet radius | 4 mm |
Radial clearance class | CN |
Mass | 34,4 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 920 kN |
C0 - Static load | 1290 kN |
Cu - Fatigue limit load | 117 kN |
N lim - Oil lubrication limit speed | 2000 tr/min |
N lim - Grease lubrication limit speed | 1700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 206 mm |
da max - Small face shoulder max diameter | 227 mm |
db min - Min inner ring GO diameter | 234 mm |
Da max - Max shoulder diameter OR | 324 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 3 mm |