Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 260 mm |
D - External diameter | 480 mm |
B - Bearing/Inner ring width | 130 mm |
E - Upper roller diameter | 420 mm |
F - Under roller diameter | 320 mm |
rs - Min fillet radius | 5 mm |
r1s - Min fillet radius | 5 mm |
Radial clearance class | CN |
Mass | 104 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1980 kN |
C0 - Static load | 2930 kN |
Cu - Fatigue limit load | 241 kN |
N lim - Oil lubrication limit speed | 1400 tr/min |
N lim - Grease lubrication limit speed | 1200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 280 mm |
da max - Small face shoulder max diameter | 318 mm |
db min - Min inner ring GO diameter | 323 mm |
Da max - Max shoulder diameter OR | 460 mm |
ra max - Max fillet radius | 4 mm |
r1a - Max fillet radius | 4 mm |