Single row cylindrical roller bearing, floating, separable, polyamide cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 50 mm |
D - External diameter | 110 mm |
B - Bearing/Inner ring width | 40 mm |
E - Upper roller diameter | 97 mm |
F - Under roller diameter | 65 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 2 mm |
Radial clearance class | C3 |
Mass | 1,745 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 163 kN |
C0 - Static load | 187 kN |
Cu - Fatigue limit load | 22,8 kN |
Nlim - Oil lubrication limit speed | 6100 tr/min |
Nlim - Grease lubrication limit speed | 5200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 59 mm |
da max - Small face shoulder max diameter | 63 mm |
db min - Min inner ring GO diameter | 67 mm |
Da max - Max shoulder diameter OR | 101 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |