In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 55 mm |
D - External diameter | 120 mm |
B - Bearing/Inner ring width | 43 mm |
E - Upper roller diameter | 106,5 mm |
F - Under roller diameter | 70,5 mm |
d1 - IR flange outer diameter | 77,7 mm |
rNs - Min fillet radius | 2 mm |
rs - Min fillet radius | 2 mm |
Radial clearance class | CN |
Mass | 2,25 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 238 kN |
C0 - Static load | 233 kN |
Cu - Fatigue limit load | 28,4 kN |
Nlim - Oil lubrication limit speed | 6700 tr/min |
Nlim - Grease lubrication limit speed | 4700 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 64 mm |
db min - Min inner ring GO diameter | 72 mm |
Da max - Max shoulder diameter OR | 111 mm |
Db min - Small face shoulder min diameter | 108,5 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |