Single row cylindrical roller bearing, floating, separable, pressed steel cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 65 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 48 mm |
E - Upper roller diameter | 121,5 mm |
F - Under roller diameter | 83,5 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 3,27 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 208 kN |
C0 - Static load | 212 kN |
Cu - Fatigue limit load | 25,7 kN |
N lim - Oil lubrication limit speed | 5200 tr/min |
N lim - Grease lubrication limit speed | 4400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 76 mm |
da max - Small face shoulder max diameter | 81 mm |
db min - Min inner ring GO diameter | 85 mm |
Da max - Max shoulder diameter OR | 129 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |