
Single row cylindrical roller bearing, floating, separable, polyamide cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 65 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 48 mm |
E - Upper roller diameter | 124,5 mm |
F - Under roller diameter | 82,5 mm |
d1 - IR flange outer diameter | 91 mm |
rNs - Min fillet radius | 2,1 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 3,48 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 293 kN |
C0 - Static load | 287 kN |
Cu - Fatigue limit load | 34,5 kN |
N lim - Oil lubrication limit speed | 5800 tr/min |
N lim - Grease lubrication limit speed | 4100 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 76 mm |
db min - Min inner ring GO diameter | 85 mm |
Da max - Max shoulder diameter OR | 129 mm |
Db min - Small face shoulder min diameter | 127 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |