Single row cylindrical roller bearing, floating, separable, pressed steel cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 80 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 58 mm |
E - Upper roller diameter | 147 mm |
F - Under roller diameter | 103 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 5,79 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 305 kN |
C0 - Static load | 330 kN |
Cu - Fatigue limit load | 38 kN |
N lim - Oil lubrication limit speed | 4200 tr/min |
N lim - Grease lubrication limit speed | 3600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 91 mm |
da max - Small face shoulder max diameter | 99 mm |
db min - Min inner ring GO diameter | 105 mm |
Da max - Max shoulder diameter OR | 159 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |