Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 80 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 58 mm |
E - Upper roller diameter | 151 mm |
F - Under roller diameter | 101 mm |
d1 - IR flange outer diameter | 111 mm |
rNs - Min fillet radius | 2,1 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 6,25 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 355 kN |
C0 - Static load | 430 kN |
Cu - Fatigue limit load | 49 kN |
N lim - Oil lubrication limit speed | 3900 tr/min |
N lim - Grease lubrication limit speed | 3300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 91 mm |
Da max - Max shoulder diameter OR | 159 mm |
Db min - Small face shoulder min diameter | 154 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |