Single row cylindrical roller bearing, floating, separable, pressed steel cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 85 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 60 mm |
E - Upper roller diameter | 156 mm |
F - Under roller diameter | 108 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 3 mm |
Radial clearance class | C3 |
Mass | 6,7 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 350 kN |
C0 - Static load | 380 kN |
Cu - Fatigue limit load | 43 kN |
N lim - Oil lubrication limit speed | 4000 tr/min |
N lim - Grease lubrication limit speed | 3400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 98 mm |
da max - Small face shoulder max diameter | 106 mm |
db min - Min inner ring GO diameter | 110 mm |
Da max - Max shoulder diameter OR | 167 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2,5 mm |