Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 95 mm |
D - External diameter | 200 mm |
B - Bearing/Inner ring width | 67 mm |
F - Under roller diameter | 121,5 mm |
d1 - IR flange outer diameter | 132,7 mm |
rNs - Min fillet radius | 3 mm |
rs - Min fillet radius | 3 mm |
Radial clearance class | C3 |
Mass | 9,8 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 460 kN |
C0 - Static load | 585 kN |
Cu - Fatigue limit load | 63 kN |
N lim - Oil lubrication limit speed | 3200 tr/min |
N lim - Grease lubrication limit speed | 2700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 108 mm |
Da max - Max shoulder diameter OR | 187 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2,5 mm |