Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 160 mm |
D - External diameter | 340 mm |
B - Bearing/Inner ring width | 114 mm |
F - Under roller diameter | 204 mm |
d1 - IR flange outer diameter | 223,2 mm |
rNs - Min fillet radius | 4 mm |
rs - Min fillet radius | 4 mm |
Radial clearance class | C3 |
Mass | 56 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1310 kN |
C0 - Static load | 1820 kN |
Cu - Fatigue limit load | 168 kN |
N lim - Oil lubrication limit speed | 1900 tr/min |
N lim - Grease lubrication limit speed | 1600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 176 mm |
Da max - Max shoulder diameter OR | 324 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 3 mm |