Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Single row cylindrical roller bearings
NU312EG15C3 - SNR
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
60 mm
D - External diameter
130 mm
B - Bearing/Inner ring width
31 mm
F - Under roller diameter
77 mm
d1 - IR flange outer diameter
0 mm
D1 - OR flange inner diameter
109,5 mm
s - Max axial offset
1 mm
rs - Min fillet radius
2,1 mm
r1s - Min fillet radius
2,1 mm
Radial clearance class
C3
Mass
1,82 kg
PRODUCT PERFORMANCE
C - Dynamic load
173 kN
C0 - Static load
164 kN
Cu - Fatigue limit load
20 kN
N ref - Reference thermal speed
4900 tr/min
N lim - Mechanical Limit Speed
6500 tr/min
Tmin - Min operating temperature
-20 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
5,214 Hz
BPFI - Over rolling frequency on inner (60 rpm)
7,786 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
4,855 Hz
BRF - Rotational frequency – rolling element (60 rpm)