Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 110 mm |
D - External diameter | 240 mm |
B - Bearing/Inner ring width | 50 mm |
E - Upper roller diameter | 211 mm |
F - Under roller diameter | 143 mm |
D1 - OR flange inner diameter | 198,4 mm |
rs - Min fillet radius | 3 mm |
Radial clearance class | CN |
Mass | 11,1 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 450 kN |
C0 - Static load | 525 kN |
N lim - Oil lubrication limit speed | 3100 tr/min |
N lim - Grease lubrication limit speed | 2700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 123 mm |
da max - Small face shoulder max diameter | 140 mm |
db min - Min inner ring GO diameter | 145 mm |
Da max - Max shoulder diameter OR | 227 mm |
ra max - Max fillet radius | 2,5 mm |