• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NUP210EG15C3 - SNR

NUP210EG15C3
New

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter50 mm
D - External diameter90 mm
B - Bearing/Inner ring width20 mm
F - Under roller diameter59,5 mm
d1 - IR flange outer diameter64,2 mm
D1 - OR flange inner diameter78 mm
s - Max axial offset0 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1,1 mm
r1s - Min fillet radius1,1 mm
Radial clearance classC3
Mass0,521 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load73,8 kN
C0 - Static load71,9 kN
Cu - Fatigue limit load8,8 kN
N ref - Reference thermal speed6600 tr/min
N lim - Mechanical Limit Speed9200 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)6,752 Hz
BPFI - Over rolling frequency on inner (60 rpm)9,248 Hz
BSF - Over rolling frequency on rolling element (60 rpm)6,253 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,127 Hz
FTF - Rotational frequency - cage (60 rpm)0,422 Hz
ABUTMENT
da min - Min shoulder diameter IR56,5 mm
dc min - Min inner ring GO diameter67 mm
Da max - Max shoulder diameter OR83,5 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image