Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Single row cylindrical roller bearings
NUP212EG15 - SNR
Single row cylindrical roller bearing, locating, separable, polyamide cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
60 mm
D - External diameter
110 mm
B - Bearing/Inner ring width
22 mm
F - Under roller diameter
72 mm
d1 - IR flange outer diameter
77,7 mm
D1 - OR flange inner diameter
95,8 mm
rs - Min fillet radius
1,5 mm
r1s - Min fillet radius
1,5 mm
Radial clearance class
CN
Mass
0,83 kg
PRODUCT PERFORMANCE
C - Dynamic load
108 kN
C0 - Static load
106 kN
Cu - Fatigue limit load
12,9 kN
N ref - Reference thermal speed
5400 tr/min
N lim - Mechanical Limit Speed
7500 tr/min
Tmin - Min operating temperature
-20 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
6,698 Hz
BPFI - Over rolling frequency on inner (60 rpm)
9,302 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
5,98 Hz
BRF - Rotational frequency – rolling element (60 rpm)