In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
60 mm
D - External diameter
110 mm
B - Bearing/Inner ring width
28 mm
F - Under roller diameter
72 mm
d1 - IR flange outer diameter
77,7 mm
D1 - OR flange inner diameter
95,8 mm
rs - Min fillet radius
1,5 mm
r1s - Min fillet radius
1,5 mm
Radial clearance class
C3
Mass
1,1 kg
PRODUCT PERFORMANCE
C - Dynamic load
145 kN
C0 - Static load
155 kN
Cu - Fatigue limit load
18,9 kN
N ref - Reference thermal speed
4400 tr/min
N lim - Mechanical Limit Speed
7500 tr/min
Tmin - Min operating temperature
-20 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
6,698 Hz
BPFI - Over rolling frequency on inner (60 rpm)
9,302 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
5,98 Hz
BRF - Rotational frequency – rolling element (60 rpm)