In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
45 mm
D - External diameter
100 mm
B - Bearing/Inner ring width
25 mm
F - Under roller diameter
58,5 mm
d1 - IR flange outer diameter
64,7 mm
D1 - OR flange inner diameter
83,5 mm
rs - Min fillet radius
1,5 mm
r1s - Min fillet radius
1,5 mm
Radial clearance class
C3
Mass
0,93 kg
PRODUCT PERFORMANCE
C - Dynamic load
111 kN
C0 - Static load
101 kN
Cu - Fatigue limit load
12,3 kN
N ref - Reference thermal speed
6200 tr/min
N lim - Mechanical Limit Speed
8500 tr/min
Tmin - Min operating temperature
-20 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
5,173 Hz
BPFI - Over rolling frequency on inner (60 rpm)
7,827 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
4,696 Hz
BRF - Rotational frequency – rolling element (60 rpm)