Single row cylindrical roller bearing, locating, separable, pressed steel cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 60 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 31 mm |
E - Upper roller diameter | 113 mm |
F - Under roller diameter | 77 mm |
d1 - IR flange outer diameter | 84,2 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Mass | 1,92 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 137 kN |
C0 - Static load | 126 kN |
Cu - Fatigue limit load | 15,4 kN |
N lim - Oil lubrication limit speed | 6500 tr/min |
N lim - Grease lubrication limit speed | 5500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 71 mm |
dc min - Min inner ring GO diameter | 86 mm |
Da max - Max shoulder diameter OR | 119 mm |
ra max - Max fillet radius | 2 mm |